Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
SAIP
SAIP products
SAIP
SAIP products
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SI.1U.55.1.O.C9.A
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
PREVIEW
Code
CODE
Description
DESCR
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
SI.1U.10.1.O.C9.A
Electron beam welding accumulator type WA - M28x1,5 - Vol. 0,05 L - NBR - CARBON STEEL - F. 1/2" GAS - Mod. 250 bar
SI.1U.10L.1.O.C7.A
Electron beam welding accumulator type WA - M28x1,5 - Vol. 0,16 L - NBR - CARB. STEEL - F. 1/2" GAS - Mod. 250 bar
SI.1U.20.1.O.C9.A
Electron beam welding accumulator type WA - M28x1,5 - Vol. 0,35 L - ECO Without plate - CARB. STEEL - F. 1/2" GAS - Mod. 250 bar
SI.1U.25.1.O.C9.A
Electron beam welding accumulator type WA - M28x1,5 - Vol. 0,5 L - ECO - CARB. STEEL - F. M18x1,5 - Mod. 210 bar
SI.1U.35.1.O.C9.A
Electron beam welding accumulator type WA - M28x1,5 - Vol. 0,75 L - NBR - CARB. STEEL - M. M33x1.5 + F. 1/2" GAS - Mod. 280 bar
SI.1U.4.1.O.C7.A
Electron beam welding accumulator type WA - M28x1,5 - Vol. 1 L - ECO - CARB. STEEL - F. 1/2" GAS - Mod. 210 bar
SI.1U.42.1.O.C9.A
Electron beam welding accumulator type WA - M28x1,5 - Vol. 1,4 L - NBR - CARB. STEEL - M. M33x1.5 + F. 1/2" GAS - Mod. 250 bar
SI.1U.55.1.O.C9.A
Electron beam welding accumulator type WA - M28x1,5 - Vol. 2 L - NBR - CARB. STEEL - F. 3/4" GAS with chamfer - Mod. 250 bar
SI.1U.6.1.O.C7.A
Electron beam welding accumulator type WA - M28x1,5 - Vol. 3 L - ECO - CARB. STEEL - F. 3/4" GAS with chamfer - Mod. 250 bar
WA.2.0,05.1.O.G4.A.250
Accumulator / Pulsation dampener type SI - Valv. 5/8" UNF - Stem 7/8" UNF - Vol. 4 L - NBR - CARBON STEEL - F. 1.1/4" GAS Ch.
WA.2.0,16.1.O.G4.A.250
Accumulator / Pulsation dampener type SI - Valv. 5/8" UNF - Stem 7/8" UNF - Vol. 6 L - NBR - CARBON STEEL - F. 1.1/4" GAS Ch.
WA.2.0,35.8.O.G4.A.250
Accumulator / Pulsation dampener type SI - Valv. 5/8" UNF - Stem 7/8" UNF - Vol. 10 L long type - NBR - CARBON STEEL - F. 1.1/4" GAS Ch.
WA.2.0,5.8.O.M8.A.210
Accumulator / Pulsation dampener type SI - Valv. 5/8" UNF - Stem 7/8" UNF - Vol. 10 L - NBR - CARB. STEEL - F. 2" GAS Ch.
WA.2.0,75.1.O.E1.A.280
Accumulator / Pulsation dampener type SI - Valv. 5/8" UNF - Stem 7/8" UNF - Vol. 20 L - NBR - CARB. STEEL - F. 2" GAS Ch.
WA.2.1,4.1.O.E1.A.250
Accumulator / Pulsation dampener type SI - Valv. 5/8" UNF - Stem 7/8" UNF - Vol. 35 L - NBR - CARB. STEEL - F. 2" GAS Ch.
WA.2.1.8.O.G4.A.210
Accumulator / Pulsation dampener type SI - Valv. 5/8" UNF - Stem 7/8" UNF - Vol. 25 L - NBR - CARB. STEEL - F. 2" GAS Ch.
Mostrar ecrã comprimido (17 de produtos)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
SAIP
- SAIP products
Última alteração
05.04.2024 07:25:30
Unidade
Palavras-chave:
products
Classificações
CNS
CNSERPBASE Object Properties